Eaton Bussmann series 5HLE fuse, Indoor/outdoor, single barrel, 10A, 63 kAIC, E-Rated power, HLE
| Product Name |
Eaton Bussmann series HLE fuse
|
| Catalog Number |
5HLE-10E
|
| UPC |
786670007197
|
| Product Length/Depth |
15.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
9 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
10 A
|
| Interrupt rating |
63 kAIC
|
| Type |
E-Rated power
|
| Special features |
Indoor/outdoor, single barrel
|