Descargar documento () de 20
We make what matters work*

6-65-2

Motor Control Renewal Parts/Accessories- Contactor Kit, Used with Freedom (65 mm, NEMA size 1, series A1 and B1, three-pole), Contactors and Starters (type AN and CN)

General specifications

Product Name
Eaton motor control contact kit
Catalog Number
6-65-2
UPC
782113466569
Product Length/Depth
1.2 in
Product Height
1.2 in
Product Width
3 in
Product Weight
0.25 lb
Certifications
Not Applicable

Especificaciones del producto

Used with
Used with Freedom (65 mm, NEMA size 1, series A1 and B1, three-pole), Contactors and Starters (type AN and CN)
Type
Renewal Parts/Accessories

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.