Descargar documento () de 20
We make what matters work*

6098938

Eaton DDC DC switch disconnector, 200 A, 2 pole, 2 N/O, 2 N/C, with grey knob, rear mounting

Especificaciones generales

Product Name
Eaton DDC Insulated enclosure
Catalog Number
6098938
EAN
8711426855571
Product Length/Depth
160 mm
Product Height
98 mm
Product Width
83 mm
Product Weight
2 kg
Certifications
IEC/EN 60947
RoHS
VDE 0660
IEC/EN 60947-3
CE
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Especificaciones del producto

Product Category
  • DC switch-disconnector
  • Main switch
Voltage rating
800 VDC
Rated operational current (Ie) at DC-21B, 800 V
200 A
Features
Version as maintenance-/service switch
Version as main switch
Actuator color
Gray
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Gray knob
Metal shaft for a control panel depth of 400 mm
Pollution degree
3
Rated impulse withstand voltage (Uimp)
8000 V
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated uninterrupted current (Iu)
200 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
0 kW
Voltage rating - max
800 VDC
Accessories
Auxiliary contact fitted by user.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
4 kA, Contacts, 1 second
4 kA
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Long turning handle
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
21 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
21 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
0 kA
Overvoltage category
III
Degree of protection (front side)
IP20
Number of poles
Two-pole
Mounting method
Rear mounting
Degree of protection
NEMA Other
Suitable for
Ground mounting
Functions
Interlockable
Number of switches
1
Screw size
M8, Terminal screw
Lifespan, mechanical
10,000 Operations
Terminal capacity
2 x (20 x 3) mm² , Flat conductor connection with busbars
1 x (30 x 3) mm² , Flat conductor connection with busbars
1 x 240 mm², solid
Number of auxiliary contacts (normally open contacts)
0
Rated insulation voltage (Ui)
1200 V
Rated operating voltage (Ue) - max
800 VDC
Rated operating voltage (Ue) - min
800 VDC
Rated short-circuit making capacity (Icm)
6 kAeff
Rated operational current (Ie) at DC-21B, 600 V
200 A
Rated operational current for specified heat dissipation (In)
200 A
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
14 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.