Descargar documento () de 20
We make what matters work*

6330CRIMP

Eaton Arrow Hart California standard locking receptacle

Especificaciones generales

Product Name
Eaton Arrow Hart California standard locking receptacle
Catalog Number
6330CRIMP
UPC
040893687391
Product Length/Depth
1.75 in
Product Height
3.64 in
Product Width
1.12 in
Product Weight
0.261 lb
Certifications
UL
cURus

Especificaciones del producto

Type
Locking receptacle
Amperage Rating
50 A
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Material
Steel
NEMA configuration
Non-NEMA
Torque rating
20 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Exportar especificación del producto