Eaton VCP-W spring charging motor, 125 Vdc/120 Vac, Used with W-VACiMB
| Product Name |
Eaton VCP-W spring charging motor
|
| Catalog Number |
699B196G01
|
| UPC |
786685108360
|
| Product Length/Depth |
8 in
|
| Product Height |
3.25 in
|
| Product Width |
5.5 in
|
| Product Weight |
3.18 lb
|
| Certifications |
IEC Rated
|
| Used with |
W-VACiMB
|
| Voltage rating |
125 Vdc/120 Vac
|
| Type |
Spring charging motor
|