Descargar documento () de 20
We make what matters work*

700W-BOX

Eaton lampholder socket adapter, One socket to two sockets, Polarized, 250V, Medium base, White, Thermoplastic, 660W

General specifications

Product Name
Eaton lampholder socket adapter
Catalog Number
700W-BOX
UPC
032664524387
Product Length/Depth
1.38 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
0.278 lb
Compliances
NAFTA
Certifications
NOM
UL Listed
CSA Certified

Especificaciones del producto

Special features
One socket to two sockets, Polarized
Type
Lampholder socket adapter
Voltage rating
250 V
Base type
Medium
Color
White
Wattage
660 W
Material
Thermoplastic

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español