Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

70D-5A

Eaton Bussmann series 70 Series telecommunication fuse, Color code Green/Black, 125 Vac, 300 Vdc, 5A, 1 kAIC at 300 Vdc, Non Indicating, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series 70 Series telecommunication fuse
Catalog Number
70D-5A
UPC
051712736107
EAN
5027590092159
Product Length/Depth
1.63 in
Product Height
2.5 in
Product Width
0.42 in
Product Weight
0.5 lb
Compliances
CE Marked

Especificaciones del producto

Amperage Rating
5 A
Interrupt rating
1 kAIC at 300 Vdc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
125 Vac, 300 Vdc
Type
Indicating
Special features
Color code green/black
Application
Telecommunication

Exportar especificación del producto