Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

70F-1/4A

Eaton Bussmann series 70 Series telecommunication fuse, Color code violet, 125 Vac, 300 Vdc, 0.25 A, 1 kAIC at 300 Vdc, Non Indicating, Ferrule end X ferrule end

Especificaciones generales

Product Name
Eaton Bussmann series 70 Series telecommunication fuse
Catalog Number
70F-1/4A
UPC
051712736121
Product Length/Depth
1.63 in
Product Height
2.5 in
Product Width
0.42 in
Product Weight
0.5 lb
Compliances
CE Marked

Especificaciones del producto

Amperage Rating
0.25 A
Interrupt rating
1 kAIC at 300 Vdc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
125 Vac, 300 Vdc
Type
Indicating
Special features
Color code violet
Application
Telecommunication

Exportar especificación del producto