Descargar documento () de 20
We make what matters work*

715V-BOX

Eaton socket adapter, One socket to one socket with two 250W NEMA 1-15R outlets, Keyless switch, 125V, Medium base, Ivory, Thermoplastic, 1-15R, NEMA 1-15R, 660W

General specifications

Product Name
Eaton socket adapter
Catalog Number
715V-BOX
UPC
032664270307
Product Length/Depth
1.42 in
Product Height
3.03 in
Product Width
1.29 in
Product Weight
1 lb
Compliances
NAFTA
Certifications
cULus Listed

Especificaciones del producto

Special features
One socket to one socket with two 250W NEMA 1-15R outlets, Keyless switch
Type
Socket adapter
Voltage rating
125 V
NEMA configuration
1-15R
Base type
Medium
Color
Ivory
Wattage
660 W
Material
Thermoplastic

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español