Descargar documento () de 20
We make what matters work*

723636-4FSDA3PT

Eaton B-Line series ground mounted panel enclosure, 72" height, 36" length, 36" width, NEMA 4, Hinged cover, 4FSDA3PT enclosure, Ground mount, Large single door, No mounting provisions, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series type 4 panel enclosures
Catalog Number
723636-4FSDA3PT
UPC
782051804850
Product Length/Depth
36 in
Product Height
72 in
Product Width
36 in
Product Weight
681.8 lb
Certifications
UL 50
CSA C22.2.
NEMA

Especificaciones del producto

Country of origin
US
Special features
3-pt latching handle
Style
Large single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
4FSDA3PT enclosure
Mounting method
Ground
Closure type
Hinged
Locking provisions
Key lock padlock provision
Mounting hole details
No mounting provisions

Exportar especificación del producto