Descargar documento () de 20
We make what matters work*

738B-BOX

Eaton outlet adapter, One NEMA 1-15R outlet to one socket, Keyless switch, Polarized, 125V, Medium base, Brown, Thermoplastic, 1-15R, NEMA 1-15R, 660W

General specifications

Product Name
Eaton outlet adapter
Catalog Number
738B-BOX
UPC
032664273001
Product Length/Depth
1.42 in
Product Height
3.26 in
Product Width
1.47 in
Product Weight
0.034 lb
Compliances
NAFTA
Certifications
UL Listed
CSA Certified
NOM

Especificaciones del producto

Special features
One NEMA 1-15R outlet to one socket, Keyless switch, Polarized
Type
Outlet adapter
Voltage rating
125 V
NEMA configuration
1-15R
Base type
Medium
Color
Brown
Wattage
660 W
Material
Thermoplastic

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español