Descargar documento () de 20
We make what matters work*

741E0044

Eaton Distribution parts. Current transformer HF5, 600A/5A, Class 0.2S

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741E0044
EAN
5703498701743
Product Length/Depth
83 mm
Product Height
52 mm
Product Width
105 mm
Product Weight
0.68 kg
Compliances
RoHS conform

Especificaciones del producto

Opening width - min
61 mm
Opening height - min
13 mm
Nominal current
600 A
Number of inputs (primary)
1
Opening diameter
39 mm
Opening height - max
13 mm
Secondary current input
5 A
Secondary rated apparent power
5 VA
Opening width - max
61 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 10
Secondary connection
Screw connection

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.