Descargar documento () de 20
We make what matters work*

741H0027

Eaton Distribution parts. Current transformer HF7A, 750A/1A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
741H0027
EAN
5703498702191
Product Length/Depth
146 mm
Product Height
52 mm
Product Width
106 mm
Product Weight
1.08 kg
Compliances
RoHS conform

Especificaciones del producto

Opening width - min
80 mm
Opening height - min
60 mm
Nominal current
750 A
Number of inputs (primary)
1
Opening diameter
65 mm
Opening height - max
60 mm
Secondary current input
1 A
Secondary rated apparent power
10 VA
Opening width - max
80 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.