Descargar documento () de 20
We make what matters work*

741H0066
HF7A-2400/5A-CLASS-0.2S

Eaton Distribution board accessory, Current transformer HF7A, 2400A/5A, Class 0.2S

Especificaciones generales

Product Name
Eaton distribution board accessory
Catalog Number
741H0066
EAN
5703498702375
Product Length/Depth
146 mm
Product Height
52 mm
Product Width
106 mm
Product Weight
1.295 kg
Compliances
RoHS conform

Especificaciones del producto

Opening width - min
80 mm
Opening height - min
60 mm
Nominal current
2400 A
Number of inputs (primary)
1
Opening diameter
65 mm
Opening height - max
60 mm
Secondary current input
5 A
Secondary rated apparent power
10 VA
Opening width - max
80 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.