Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

749BQWFL

Eaton Crouse-Hinds series Pauluhn 749 spot light, Quartz halogen lamp, Heat resistant glass lens, Brass, Surface mount, Wide optical distribution, 120 Vac, 1000W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 749 spot light
Catalog Number
749BQWFL
UPC
662276387010
Product Length/Depth
14.5 in
Product Height
18 in
Product Width
11 in
Product Weight
59 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
1000W
Mounting Method
Surface
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Heat resistant glass
Material
Brass
Optical distribution
Wide
Voltage rating
120 Vac

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.