Descargar documento () de 20

7501-9W

Eaton standard grade decorator switch, Auto-grounding, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, White, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 737329

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7501-9W
UPC
032664737329
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.15 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Allowable wire size
#14-12 AWG
Special features
Auto-grounding
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
INC
CFL
HAL
MLV
ELV
FLR
LED
Fan
Motor Control
Material
Thermoplastic
Actuator
Decorator
Color
White

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español