Descargar documento () de 20
We make what matters work*

7501V-BOX

Eaton standard grade decorator switch, Box, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, Ivory, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 752377

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7501V-BOX
UPC
032664752377
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.45 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Allowable wire size
#14-12 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
Motor Control
MLV
CFL
ELV
INC
LED
Fan
HAL
FLR
Material
Thermoplastic
Actuator
Decorator
Color
Ivory

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español