Descargar documento () de 20
We make what matters work*

7503V

Eaton standard grade decorator switch, #14-12 AWG, 15A, Flush, 120/277V, Back/push, Decorator, Maintained, Ivory, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 627682

General specifications

Product Name
Eaton standard grade decorator switch
Catalog Number
7503V
UPC
032664627682
Product Length/Depth
1.44 in
Product Height
4.19 in
Product Width
0.97 in
Product Weight
0.01 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Allowable wire size
#14-12 AWG
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
ELV
INC
Fan
CFL
MLV
LED
HAL
Motor Control
FLR
Material
Thermoplastic
Actuator
Decorator
Color
Ivory

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español