Descargar documento () de 20
We make what matters work*

7601BK-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 15A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Black, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Single-pole, Thermoplastic 647031

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7601BK-BOX
UPC
032664647031
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Especificaciones del producto

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Load type
CFL
HAL
Motor Control
MLV
LED
Fan
FLR
ELV
INC
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Black

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español