Descargar documento () de 20
We make what matters work*

7622A-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 20A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Almond, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Double-Pole, Thermoplastic 647611

Especificaciones generales

Product Name
Eaton commercial grade decorator switch
Catalog Number
7622A-BOX
UPC
032664647611
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Especificaciones del producto

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Two-pole
Phase
Single-phase
Wiring method
Back and push
Switch type
Two-pole
Mounting method
Flush
Closure type
Maintained
Load type
FLR
Fan
Motor Control
MLV
LED
ELV
INC
HAL
CFL
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Almond

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español