Descargar documento () de 20
We make what matters work*

7623A-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 20A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Almond, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 647659

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7623A-BOX
UPC
032664647659
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.24 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Especificaciones del producto

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
ELV
FLR
INC
CFL
HAL
LED
Fan
Motor Control
MLV
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Almond

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español