Descargar documento () de 20
We make what matters work*

7623W-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 20A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, White, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Three-way, Thermoplastic 647390

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7623W-BOX
UPC
032664647390
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.24 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Especificaciones del producto

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Three-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Three-way
Mounting method
Flush
Closure type
Maintained
Load type
CFL
Fan
LED
INC
Motor Control
ELV
FLR
HAL
MLV
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
White

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español