Descargar documento () de 20
We make what matters work*

7624V-BOX

Eaton commercial grade decorator switch, Box, #14-10 AWG, 20A, Flush, 120/277V, Back/push, Antimicrobial paddle, Maintained, Ivory, Motor Control, Fan, LED, Incand, ELV,MLV,CFL, Florscnt, Halogen, Four-way, Thermoplastic 647437

General specifications

Product Name
Eaton commercial grade decorator switch
Catalog Number
7624V-BOX
UPC
032664647437
Product Length/Depth
1.29 in
Product Height
4.19 in
Product Width
1.18 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Especificaciones del producto

Allowable wire size
#14-10 AWG
Special features
Box
Type
Switch decorator
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Four-way
Phase
Single-phase
Wiring method
Back and push
Switch type
Four-way
Mounting method
Flush
Closure type
Maintained
Load type
CFL
Motor Control
ELV
INC
HAL
FLR
LED
MLV
Fan
Material
Thermoplastic
Actuator
Antimicrobial paddle
Color
Ivory

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español