Descargar documento () de 20
We make what matters work*

7732V-BOX

Eaton commercial grade combination switch, auto-grnd, Decorator, #14 - #12 AWG, 15A, resi, comm, 120/277V, bk and sd wiring, Rocker, Maint closure, Screw, Brass, Ivy, -20-60?C, (1) 1-pole, (1) 3-way, dplx, thermoplas, polycrb, PVC

Especificaciones generales

Product Name
Eaton commercial grade combination switch
Catalog Number
7732V-BOX
UPC
032664664915
Product Length/Depth
1.75 in
Product Height
4.25 in
Product Width
1.85 in
Product Weight
0.25 lb
Certifications
NOM
cULus Listed

Especificaciones del producto

Special features
Auto-ground
Type
Decorator
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Configuration
(2) decorator
Application
Residential, commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
Single-pole, three-way
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
PVC
Thermoplastic
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
12-14 lbf-inch
Style type
Duplex
Actuator
Rocker
Color
Ivory

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español