Eaton Bussmann series 7CLS fuse, Double barrel, 18R designation, 390A, 50 kAIC, Motor start, CLS
| Product Name |
Eaton Bussmann series CLS fuse
|
| Catalog Number |
7CLS-18R
|
| UPC |
051712530118
|
| Product Length/Depth |
15.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Not Applicable
|
| Amperage Rating |
390 A
|
| Interrupt rating |
50 kAIC
|
| Type |
Motor start
|
| Special features |
Double barrel, 18R designation
|