Descargar documento () de 20
We make what matters work*

8332AN

Eaton Arrow Hart extra heavy-duty angled plug , #12-4 AWG, 30A, Industrial, 120/208V, Back wire, Gray, Brass, Thermoplastic, 18-30P, Four-pole, four-wire, non grounding, Screw, Thermoplastic, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty angled plug
Catalog Number
8332AN
UPC
040893052984
Product Length/Depth
1.88 in
Product Height
4.3 in
Product Width
3 in
Product Weight
1.05 lb
Certifications
UL
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Plug
Type
Angled plug
Amperage Rating
30A
Voltage rating
120/208 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
4
Number of poles
Four-pole
Style type
Power, Angled body
Material
Thermoplastic
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
18-30P
Torque rating
20-24 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic
Receptacle type
Four-pole, four-wire, non grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español