Descargar documento () de 20
We make what matters work*

84BK-BOX

Eaton straight blade angled plug , #18-16 AWG, 15A, Commercial, Residential, 125V, Back wire, Black, Brass, Thermoplastic rubber, 1-15P, Two-pole, two-wire, non grounding, Screw, 0.33", Thermoplastic rubber, ED Box

General specifications

Product Name
Eaton straight blade angled plug
Catalog Number
84BK-BOX
UPC
032664206207
Product Length/Depth
0.983 in
Product Height
1.836 in
Product Width
1.175 in
Product Weight
0.03 lb
Certifications
UL
NOM
Federal Specification Classification 6221 02

Especificaciones del producto

Device type
Plug
Type
Rubber plug
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Application
Commercial/residential
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Angled body
Cord range
0.33" in diameter
Material
Thermoplastic rubber
Packaging type
ED Box
Color
Black
Connection type
Screw
Allowable wire size
#18-16 AWG
NEMA configuration
1-15P
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic rubber
Receptacle type
Two-pole, two-wire, non grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español