Eaton Bussmann series 8CLE fuse, Indoor/outdoor, single barrel, 30A, 50 kAIC, E-Rated power, CLE
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
8CLE-30E
|
| UPC |
051712530736
|
| Product Length/Depth |
15.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Amperage Rating |
30 A
|
| Interrupt rating |
50 kAIC
|
| Type |
E-Rated power
|
| Special features |
Indoor/outdoor, single barrel
|