Eaton Bussmann series 8CLE fuse, Indoor/outdoor, single barrel, 50A, 50 kAIC, E-Rated power, CLE
| Product Name |
Eaton Bussmann series CLE fuse
|
| Catalog Number |
8CLE-50E
|
| UPC |
051712530767
|
| Product Length/Depth |
17.9 in
|
| Product Height |
3 in
|
| Product Width |
3 in
|
| Product Weight |
12 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
IEEE Std. C37.41
Not Applicable |
| Catalog Notes |
Consult factory for mountings.
|
| Amperage Rating |
50 A
|
| Interrupt rating |
50 kAIC
|
| Type |
E-Rated power
|
| Special features |
Indoor/outdoor, single barrel
|