Eaton Duplex receptacle wallplate, Brass, Duplex receptacle Cutout, Brass, Two- gang, Standard
Product Name |
Eaton duplex receptacle wallplate
|
Catalog Number |
94102
|
UPC |
032664565052
|
Product Length/Depth |
0.032 in
|
Product Height |
4.5 in
|
Product Width |
4.56 in
|
Product Weight |
0.155 lb
|
Compliances |
RoHS Compliant
NAFTA |
Certifications |
CSA Certified
UL Listed |
Type |
Wallplate
|
Cutout |
Duplex receptacle
|
Wallplate size |
Standard
|
Color |
Brass
|
Number of gangs |
2
|
Material |
Brass
|
Soporte de Eaton
Conoce más sobre nuestros productos