Descargar documento () de 20
We make what matters work*

9492-PS-PLUS

Eaton Crouse-Hinds series MTL 9492-PS-PLUS intrinsically safe power supply, 24 Vdc, Power over Ethernet option, DIN rail mount, 390mA input, Fuse + supply reversal diode, 12.5V power output

Especificaciones generales

Product Name
Eaton Crouse-Hinds series MTL 9492-PS-PLUS intrinsically safe power supply
Catalog Number
9492-PS-PLUS
EAN
5056891310143
Product Length/Depth
109.8 mm
Product Height
121.8 mm
Product Width
15.8 mm
Product Weight
130 g

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 0
Zone 1
Zone 2
Number of HW-interfaces Industrial Ethernet
Power over Ethernet option
Connectors
DIN rail mounting: screw terminals – capacity 2.5mm2 stranded or single core
Isolation
Input to output; Um = 253V rms
Minimum Ambient Operating Temperature
-40 °C
Maximum Ambient Operating Temperature
70 °C
Relative Humidity
5 to 95% RH (non-condensing)
Supply Voltage DC
24 Vdc
Input Voltage
24 Vdc
Input Current
390 mA
Input Protection
Fuse + supply reversal diode
Power Output
12.5V
Mounting Style
DIN rail

Exportar especificación del producto

Instrucciones de instalación

Servicio de boletines técnicos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.