Eaton 9PX UPS HotSwap FR, 3000 VA, 3000 W, Input: C20, Outputs: (4) French, (1) C19, Rack/tower, 3U
| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX3000IRTBPF
|
| UPC |
743172081506
|
| Product Length/Depth |
48.5 cm
|
| Product Height |
13 cm
|
| Product Width |
44 cm
|
| Product Weight |
30 kg
|
| Compliances |
CE Marked
TUV cULus Listed CSA 22.2 FCC part 15 Class B CISPR22 Class B |
| Certifications |
EAC
CE ENERGY STAR certified IEC/EN 62040-1 UL 1778 IEC/EN 62040-2 |
| Special features |
|
| Topology |
Online/Double-conversion
|
| Rack size |
3U
|
| Construction type |
482.6 mm (19 inch) device
|
| Color |
Black/silver
|
| VA rating |
3000 VA
|
| Wattage |
3000 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Internal bypass |
Yes
|
| Hot swap power |
Yes
|
| Auto shutdown function |
Yes
|
| Primary frequency - max |
70 Hz
|
| Primary frequency - min |
40 Hz
|
| Input connection | |
| Input cord length |
1.8m
|
| Input nominal voltage |
230V default (200/208/220/230/240V)
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
40-70 Hz
|
| Input power factor |
>.99
|
| Receptacle |
(4) French, (1) C19
|
| Number of Outputs C19 |
1
|
| Output waveform |
Sine wave
|
| Voltage |
230V
|
| Output nominal voltage |
230V default (200/208/220/230/240V)
|
| Feed type |
1
|
| Voltage type |
AC
|
| Runtime graph |
|
| Battery management |
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery rating |
12 V / 9 Ah
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Yes
|
| Runtime at half load |
9.5 min
|
| Communication |
|
| Expansion slots |
One slot for optional communication card
|
| Ethernet interface |
No
|
| Includes network card |
No
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| User interface |
Multilingual graphical LCD display
|
| Type of interface |
Other
|
| Potential free switch contact |
Yes
|
| Altitude |
3000 m
|
| BTU Rating |
Online: 614
|
| Noise level |
<40 dB at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Input voltage - max |
276 V
|
| Input voltage - min |
100 V
|
| Output voltage - max |
240 V
|
| Output voltage - min |
200 V
|
| Secondary frequency - max |
60 Hz
|
| Secondary frequency - min |
50 Hz
|
| Battery quantity |
6
|
| Efficiency at max. load |
94
|
| Efficiency (eco-mode) |
98
|
| Input voltage range |
176-276 V (100-276 V with derating)
|
| Max number of battery packs |
4
|
| Output frequency |
50/60 Hz
|
| Output power factor |
1
|
| Output voltage range |
200/208/220/230/240 V +/- 1%
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Runtime at full load |
3 min
|
| Voltage distortion output (linear load) - max |
3
|
| Power consumption |
180 W
|
Soporte de Eaton
| Contáctenos: TechSupportLAN_Caribbean@Eaton.com |