Descargar documento () de 20
We make what matters work*

A201K3CA

Eaton Freedom NEMA motor control contactor, Non-Reversing Front Connected Contactors, 90A, Front Connected, Three-pole open, Size: 3, A200 series, 120V at 60 Hz, 110V at 50 Hz coil

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K3CA
UPC
786678212524
Product Length/Depth
6.75 in
Product Height
4.63 in
Product Width
6.63 in
Product Weight
9.3 lb
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Accessories
Motor control
Connection
Front
Size
3
Voltage rating
120 V at 60 Hz, 110 V at 50 Hz
Amperage rating
90A
Series
A200
Operation
Full voltage non-reversing

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.