Descargar documento () de 20
We make what matters work*

AA215RPK

Eaton molded case circuit breaker accessory trip unit, Auxiliary and alarm switch combination, N-Frame, Frame J-K, Pigtail leads, 2A-2B, 1MK-1BK, Right-hand mounting

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
AA215RPK
UPC
786679002254
Product Length/Depth
4 in
Product Height
2 in
Product Width
2 in
Product Weight
4 lb
Compliances
Contact Manufacturer

Especificaciones del producto

Used with
N-frame
Frame size
Frame J-K
Terminals
Pigtail leads
Mounting Method
Right
Mounting hardware
Right-hand mounting
Contact configuration
2A-2B, 1MK-1BK
Type
Auxiliary and alarm switch combination

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.