Eaton air conditioning disconnect, Fused pullout, 30A, 120/240V, 10 kAIC, #14-2 Cu/Al 60°C or 75°C, NEMA 3R Polycarbonate enclosure, 2 hp at 120V, 3 hp at 240V, Black
| Product Name |
Eaton air conditioning disconnect
|
| Catalog Number |
ACD221RNM
|
| UPC |
786676405904
|
| Product Length/Depth |
5 in
|
| Product Height |
8.63 in
|
| Product Width |
3.5 in
|
| Product Weight |
15 lb
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
For replacement pullout head, order part number 96-3258-4.
|
| Type |
Fused pullout
|
| Amperage Rating |
30A
|
| Horsepower |
2 hp at 120 V, 3 hp at 240 V
|
| Voltage rating |
120/240 V
|
| Wire size |
#14-2 AWG Cu/Al
|
| Color |
Black
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Polycarbonate
|
| Interrupt rating |
10 kAIC
|