Eaton Bussmann series ACK fuse, Time-delay stud-mounted fuse, DC circuits protection for fork lift truck and battery chargers, 25 A, Dual, Non-indicating, 100 sec at 200%, 35 sec 300%, 13 sec at 500%, Standard, 130 Vdc
| Product Name |
Eaton Bussmann series ACK fuse
|
| Catalog Number |
ACK-25
|
| UPC |
051712701280
|
| Product Length/Depth |
2.5 in
|
| Product Height |
0.56 in
|
| Product Width |
0.56 in
|
| Product Weight |
0.5 lb
|
| Compliances |
Not Applicable
|
| Amperage Rating |
25 A
|
| Number of elements |
Dual
|
| Fuse indicator |
Non-indicating
|
| Response time |
100 sec at 200%, 35 sec 300%, 13 sec at 500%
|
| Mounting method |
Stud
|
| Packaging type |
Standard
|
| Voltage rating |
130 Vdc
|
| Type |
Time-delay stud-mounted fuse
|
| Special features |
One time fuse
|
| Application |
DC circuits protection for fork lift truck and battery chargers
|