Descargar documento () de 20
We make what matters work*

ADE1CM201NPSCNK2

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 1 (S), Straight, Gland size 4, Non-armoured, Nickel plated brass, 4-8.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM201NPSCNK2
EAN
3589350070330
Product Length/Depth
51 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
101.091 g

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 1
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP68
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Barrier type
TSC Compound
Cable sealing range
1 (S)
Connector type
Straight
Gland size
4
Gland type
Non-armoured Barrier
Outer sheath (min/max)
4-8.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Exportar especificación del producto

Ficha de datos técnicos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.