Descargar documento () de 20
We make what matters work*

ADE1OM500NPN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 0 (XS), Straight, Gland size 9, Non-armoured, Nickel plated brass, 23-34 outer sheath, Flameproof and increased safety, Silicone seal, M50 Metric

Especificaciones generales

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM500NPN
EAN
3589350095104
Product Length/Depth
64 mm
Product Height
70.18 mm
Product Width
63.8 mm
Product Weight
367.93 g

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable sealing range
0 (XS)
Connector type
Straight
Gland size
9
Gland type
Non-armoured
Outer sheath (min/max)
23-34
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M50
Thread type
Metric

Exportar especificación del producto