Eaton Powerline filter, 5A, 120 Vac rating, Single-pole, Premium protection with hybrid filtering, with Form C contacts
| Product Name |
Eaton AEGIS Powerline filter
|
| Catalog Number |
AGPH12005
|
| UPC |
786685758077
|
| Product Length/Depth |
8 in
|
| Product Height |
6 in
|
| Product Width |
5 in
|
| Product Weight |
3 lb
|
| Compliances |
ISO 9001
|
| Certifications |
UL 1449
ANSI/IEEE Std. C62.45-2002 ANSI/IEEE Std C62.41.1 ANSI/IEEE Std C62.43-2005 UL 1283 ANSI/IEEE Std C62.48-2005 ANSI/IEEE Std C62.62-2010 ANSI/IEEE Std C62.41.2 |
| Amperage Rating |
5A
|
| Voltage rating |
120 V
|
| Phase |
Single-phase
|
| Number of poles |
Single-pole
|
| Protection filtering |
Premium protection with hybrid filtering
|
| Options |
Form C contacts
|
| Type |
Powerline filter
|