Descargar documento () de 20
We make what matters work*

AGX-4

Eaton AGX Series Fast-acting fuse 4A, 250 Vac, 32 Vdc

Especificaciones generales

Product Name
Eaton Bussmann series AGX fast-acting fuse
Catalog Number
AGX-4
UPC
051712704786
EAN
5027590458740
Product Height
26 mm
Product Weight
1.814 g
Compliances
Not Applicable

Especificaciones del producto

Amperage Rating
4 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 110%, 60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Packaging type
Standard
Quantity
5
Voltage rating
250 Vac, 32 Vdc
Type
Electronic
Special features
Glass tube
Application
Electronic circuits

Exportar especificación del producto