Descargar documento () de 20
We make what matters work*

AH1191NOF

Eaton locking switch, Corbin type, removable key, #14-10 AWG, 20A, 120/277V, Back and side wiring, Key actuator, Maintained closure, Brown, Single-pole, Urea

Especificaciones generales

Product Name
Eaton locking switch
Catalog Number
AH1191NOF
UPC
040893627830
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
1.34 in
Product Weight
0.28 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed

Especificaciones del producto

Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Special features
Corbin type locking, removable key
Type
Switch
Amperage Rating
20A
Voltage rating
120/277 V
Application
Industrial
Wiring method
Back and side
Switch type
Single-pole
Closure type
Maintained
Material
Urea
Actuator
Key
Color
Brown

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español