Descargar documento () de 20
We make what matters work*

AH1201FB

Eaton Arrow Hart industrial grade toggle switch, 15 A, 120/277 V, Three-way, Single-pole, Brown

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1201FB
UPC
032664705717
Product Length/Depth
1.8 in
Product Height
4.4 in
Product Width
2 in
Product Weight
0.223 lb
Compliances
NAFTA
Certifications
cULus Listed

Especificaciones del producto

Special features
Toggle switch
Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Application
Industrial
Wiring method
Back and side
Switch type
Three-way
Mounting method
Flush
Connector type
Moduler
Screw
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Design type
Toggle
Terminals
0.031 in
Actuator
Toggle
Color
Brown

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español