Descargar documento () de 20
We make what matters work*

AH1201W

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 15A, Industrial, Flush mount, 120/277V, Back and side, Screw, White, Single-Pole, Single-Pole, Brass, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1201W
UPC
032664734373
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.075 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-S-896E

Especificaciones del producto

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Color
White

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español