Descargar documento () de 20
We make what matters work*

AH1223W

Eaton Arrow Hart industrial grade toggle switch, #14-10 AWG, 20A, Industrial, Wall, 120/277V, Back and side, Screw, White, Three-Way, Brass, Terminals: 0.031 in, Polycarbonate

General specifications

Product Name
Eaton Arrow Hart industrial grade toggle switch
Catalog Number
AH1223W
UPC
032664734861
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.005 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM
Federal Specification Classification W-S-896E

Especificaciones del producto

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Industrial
Wiring method
Back and side
Switch type
Three-way
Mounting method
Wall
Connector type
Screw
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
White

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español