Eaton die cast aluminum receptacle cover, 40 mm, Single-gang, Receptacle, Aluminium, Silver, Industrial cover
| Product Name |
Eaton die cast aluminum receptacle cover
|
| Catalog Number |
AH2140
|
| EAN |
7506229002540
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.094 lb
|
| Compliances |
NAFTA
RoHS Compliant |
| Certifications |
Contact factory
UL Listed CSA Certified |
| Device grade |
Industrial
|
| Color |
Silver
|
| Number of units |
1
|
| Number of units (vertical) |
1
|
| Number of gangs |
1
|
| Material |
Aluminum
|