Descargar documento () de 20
We make what matters work*

AH38BK-F

Eaton power device receptacle Sgl Flush 30 A 125/250 V 3P3W Str BK

General specifications

Product Name
Eaton power device receptacle
Catalog Number
AH38BK-F
UPC
032664005923
Product Length/Depth
2.29 in
Product Height
3.69 in
Product Width
2.25 in
Product Weight
0.3 lb

Especificaciones del producto

Special features
Dryer receptacle
Type
Flush mount receptacle
Amperage Rating
30A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Color
Black
Connection type
Screw
Style
Power
NEMA configuration
10-30R
Design type
Receptacle
Receptacle type
Three-pole, three-wire, non grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español