Búsqueda de conocimientos
Descargar documento () de 20

AH5462V

Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle, Recp Dup 20 A, 250 V, 2P3W - AH5462V-01

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty industrial specification grade duplex receptacle
Catalog Number
AH5462V
UPC
032664704178
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.129 lb
Compliances
RoHS Compliant
Certifications
UL
NOM
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Receptacle
Special features
EATON DUPLEX RECEPTACLE
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
250V
Contact material
Brass
Features
Terminal guards
Auto-grounding
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Color
Ivory
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
6-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon face
Glass-filled nylon base
Receptacle type
Duplex

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español