Búsqueda de conocimientos
Descargar documento () de 20

AH8300W

Eaton Arrow Hart extra heavy-duty hospital grade duplex receptacle,#14-10 AWG,20A,Healthcare,Flush,125V,Back and side,White,Brass,High-impact nylon face,Glass-filled nylon base,5-20R,Two-pole,three-wire,grounding,Screw,Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty hospital grade duplex receptacle
Catalog Number
AH8300W
UPC
032664705151
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.2 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Terminal guards
Auto-grounding
Application
Healthcare
Device grade
Extra heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon
Packaging type
Core pack
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass-filled nylon base
High-impact nylon face
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español