Descargar documento () de 20
We make what matters work*

AH8319HG

Eaton Arrow Hart ultra grip hospital grade straight blade connector, #18-12 AWG, 15A, Industrial, 125V, Back wire, Black and white, Brass, Nylon, 5-20R, Two-pole, three-wire, grounding, Screw, 0.33-0.66", Nylon, Core pack

Especificaciones generales

Product Name
Eaton Arrow Hart ultra grip hospital grade straight blade connector
Catalog Number
AH8319HG
UPC
032664737718
Product Length/Depth
2.23 in
Product Height
2.1 in
Product Width
3.61 in
Product Weight
0.2 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01

Especificaciones del producto

Device type
Connector
Type
Connector
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty hospital grade
Wiring method
Back wire
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.33-0.66" in diameter
Material
Nylon
Packaging type
Core pack
Color
Black and white
Connection type
Screw
Allowable wire size
#18-12 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español