La foto es representativa
Download
Eaton auxiliary contact-PLC, 100A
| Product Name |
Eaton auxiliary contact-PLC
|
| Catalog Number |
AHDS100RAC
|
| UPC |
032664757129
|
| Product Length/Depth |
8.28 in
|
| Product Height |
5.73 in
|
| Product Width |
13.74 in
|
| Product Weight |
0.06 lb
|
| Certifications |
cULus Listed
|
| Enclosure |
Thermoplastic
|
| Special features |
PLC
|
| Type |
Auxiliary contact
|
| Amperage Rating |
100A
|
| Voltage rating |
600 V
|
| Number of poles |
Three-pole
|
| Contact type |
Auxiliary - PLC
|
| Environmental conditions |
Washdown
|